The gearhead is scheduled to be discontinued. Replacement is available. Motor is available for separate purchase. Please contact technical support.
Unit of Measure

Product Line

- VEXTA®

Motor Type

- Low-Speed Synchronous

Frame Size

- 2.36 in60 mm

Power Supply

- Single-Phase 100-115 VAC

Frequency (Hz)

- 60 50

Current

- 0.08 A [100 VAC, 50 Hz] 0.09 A [100 VAC, 60 Hz] 0.10 A [115 VAC, 60 Hz]

Shaft/Gear Type

- Parallel Shaft Gearhead

Gear Ratio (X:1)

- 3 :1

Output Shaft Diameter

- 5/16 in.

Rated Torque

- 3.5 lb-in  0.4 N·m  

Rated Speed (rpm)

- 20 [50 Hz] 24 [60 Hz]

Permissible Load Inertia

- 30 oz-in²5.4 x 10-4 kg·m²

Permissible Overhung Load

- 0.39 in. from Shaft End = 11.2 lb0.79 in. from Shaft End = 18 lb10 mm from Shaft End = 50 N20 mm from Shaft End = 80 N

Permissible Thrust Load

- 6.7 lb30 N

RoHS Compliant

- Yes

Safety Standards

- UL CSA CE

California Proposition 65

- CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.

Insulation Resistance

- 100 MΩ or more when the megger reading between the windings and the case is 500 VDC.

Dielectric Strength

- Sufficient to withstand 1.5 kV at 60 Hz applied between the windings and the case for 1 minute.

Temperature Rise

- 99ºF (55ºC) or less as measured by thermometer method after rated operation.

Insulation Class

- Class E {248°F (120°C)], Recognized as Class A [221°F (105°C)] by UL and CSA standards.

Ambient Temperature Range

- 14ºF ~ 104ºF (-10ºC ~ 40ºC) (nonfreezing)

Components

- , SMK Series Low-Speed Synchronous Pinion Shaft Motor (Single-Phase 100-115 VAC) ($119.00)


 


 


 


 


 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved