This item has been discontinued. Please contact our technical support team for a replacement.
Unit of Measure

Specifications

Return Policy

- This product cannot be cancelled or returned once the order has been processed.

NOTE:

- *Denotes Specifications for Fan Unit.

Product Line

- ORIX®

Fan Type

- Axial Flow

Frame Size

- 5.51 in140 mm

Thickness

- 2.01 in.51 mm

Function

- Pulse Sensor

Type

- Lead Wire

Power Supply*

- 48 VDC

Current*

- 0.35 A

Speed (r/min)*

- 3150

Max. Air Flow*

- 205 CFM  5.8 m3/min  

Max. Static Pressure*

- 0.521 inH2O  130 Pa  

Noise Level*

- 49 db (A)

Components

- MDS1451-48S (Fan Unit)
FG14D (Finger Guard)
M4 x 70 mm (2.76 in.) (Mounting Screws)

RoHS Compliant

- Yes

Safety Standards

- UL CE

CE Marking

- EMC Directives

California Proposition 65

- CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.

Insulation Resistance

- 10 MΩ or more when 500 VDC is applied between the windings and the frame under normal ambient temperature and humidity.

Dielectric Strength

- Sufficient to withstand 500V at 50Hz applied between the windings and the frame for 1 minute under normal ambient temperature and humidity.

Temperature Rise

- 27ºF (15ºC) or less measured by the thermometer method after the temperature of the case has stabilized after continuous operation under normal ambient temperature and humidity.

Insulation Class

- Class E (248ºF [120ºC]), Recognized as Class A (221ºF [105ºC]) by UL and CSA standards.

Overheat Protection

- Built-in Overheat Protection Circuit

Ambient Temperature Range

- 14ºF ~ 140ºF (-10ºC ~ 60ºC)

Ambient Humidity

- 85% or less (noncondensing)

Alarm Specifications

Alarm Type

- Pulse Sensor

Output Pulse

- Two pulses per fan revolution

Output Mode

- Open-collector output

Output Condition

-
Output Conditions

Maximum Rating

- Maximum applied voltage: 30 VDC max.
Maximum current: 5 mA max.

Circuit Connection

-
Circuit Connection

 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved