Fan kit features axial flow fan, finger guard and mounting screws in a single package.
Unit of Measure
Specifications
Return Policy |
- This product cannot be cancelled or returned once the order has been processed. |
NOTE: |
- *Denotes Specifications for Fan Unit. |
Product Line |
- ORIX® |
Fan Type |
- Axial Flow |
Frame Size |
- 2.44 in62 mm |
Thickness |
- 1 in.25.40 mm |
Function |
- Pulse Sensor |
Type |
- Lead Wire |
Power Supply* |
- 12 VDC |
Current* |
- 0.16 A |
Speed (r/min)* |
- 4000 |
Max. Air Flow* |
- 17.7 CFM 0.5 m3/min |
Max. Static Pressure* |
- 0.196 inH2O 49 Pa |
Noise Level* |
- 30 dB (A) |
Components |
-
MD625B-12S (Fan Unit) FG6D (Finger Guard) M3 x 40 mm (1.57 in.) (Mounting Screws) |
RoHS Compliant |
- Yes |
Safety Standards |
- DEMCO UL CE |
CE Marking |
- EMC Directives |
California Proposition 65 |
-
⚠ CA WARNING Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov See "?" or copy/paste www.P65Warnings.ca.gov in your browser. |
Insulation Resistance |
- 10 MΩ or more when 250 VDC is applied between the windings and the frame under normal ambient temperature and humidity. |
Dielectric Strength |
- Sufficient to withstand 500V at 50Hz applied between the windings and the frame for 1 minute under normal ambient temperature and humidity. |
Temperature Rise |
- 18ºF (10ºC) or less measured by the thermometer method after the temperature of the case has stabilized after continuous operation under normal ambient temperature and humidity. |
Insulation Class |
- Class E (248ºF [120ºC]), Recognized as Class A (221ºF [105ºC]) by UL and CSA standards. |
Overheat Protection |
- Built-in Overheat Protection Circuit |
Ambient Temperature Range |
- 14ºF ~ 140ºF (-10ºC ~ 60ºC) |
Ambient Humidity |
- 85% or less (noncondensing) |
- 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.

