This product has been discontinued, please contact your local sales office for more information.
Unit of Measure

Return Policy

- This product cannot be cancelled or returned once the order has been processed.

Motor Type

- Brushless DC Motor

Motor Frame Size

- 1.65 in.42 mm

Output Power

- 15 W (1/50 HP)

Power Supply

- 24 VDC

Shaft/Gear Type

- Parallel Shaft Gearhead

Gear Ratio (X:1)

- 10 :1

Output Shaft Diameter

- 6 mm

Rated Torque

- 3.90 lb-in0.45 N·m

Variable Speed Range (r/min)

- 10 ~ 300

Permissible Load Inertia

- 77 oz-in²*When instantaneous stop or instantaneous bi-directional operation is performed = 9.3 oz-in²14 x 10-4 kg·m²*When instantaneous stop or instantaneous bi-directional operation is performed = 1.7 x 10-4 kg·m²

Permissible Overhung Load

- 0.39 in. from Shaft End = 11.2 lb10 mm from Shaft End = 50 N

Permissible Thrust Load

- 6.7 lb30 N

Type

- Lead Wire

Power Input

- DC

Position Control Mode

- No

Torque Limit Control

- No

Vertical Drive (Gravitational Operation)

- No

Max. Extension Length (m)

- 2

Components

- BLHD15K (Driver) BLHM015K-10 (Motor)

RoHS Compliant

- Yes

Safety Standards

- UL CSA CE

CE Marking

- EMC Directives

California Proposition 65

- CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.

Insulation Class

- UL, CSA: Class A [105ºC (221ºF)] EN: Class E [120ºC (248ºF)]

Insulation Resistance (Motor)

- 100 MΩ or more when 500 VDC megger is applied between the windings and the frame after continuous operation under normal ambient temperature and humidity.

Insulation Resistance (Driver)

- 100 M Ω or more when 500 VDC megger is applied between the power supply terminal and heat radiation plate after continuous operation under normal ambient temperature and humidity.

Dielectric Strength (Motor)

- Sufficient to withstand 0.5 kVAC at 50Hz applied between the windings and the frame for 1 minute after continuous operation under normal ambient temperature and humidity.

Dielectric Strength (Driver)

- Sufficient to withstand 0.5 kVAC at 50Hz applied between the power supply terminal and the heat radiation plate for 1 minute after continuous operation under normal ambient temperature and humidity.

Ambient Temperature Range

- 0ºC ~ +50ºC (+32ºF ~ +122ºF) (nonfreezing)

Ambient Humidity

- 85% max. (noncondensing)

Operating Atmosphere

- No corrosive gases or dust. Cannot be used in radioactive area, magnetic field, vacuum or other special environment.

Degree of Protection

- [Motor] IP40 [Driver] IP00

Speed Control Method (Select one of the following)

- Internal potentiometer External DC voltage External potentiometer (20kΩ, 1/4W)

Number of Speed Settings

- 2

Multi-Speed Setting Method

- Switching between 2 speeds
One speed is set by the internal potentiometer (1 pc), while another speed is set by an external potentiometer (optional PAVR-20KZ) or by external DC voltage (0~5 VDC).

Instantaneous Stop

- Yes

Multi-Axes Control

- Yes

Alarm Output

- Yes

Control System

- Any one of the following methods: 1. Set using internal potentiometer 2. By external potentiometer (20 kΩ 1/4 W) 3. By DC voltage control (0 ~ 5 VDC) 1 mA or more (input impedence 47 kΩ)


 


 

 


 


 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved