This product is no longer offered by Oriental Motor, please contact your local sales office.
Unit of Measure

Specifications

Return Policy

- This product cannot be cancelled or returned once the order has been processed.

NOTE:

- *Denotes Specifications for Fan Unit.

Product Line

- ORIX®

Fan Type

- Axial Flow

Frame Size

- 6.77 in172 mm

Thickness

- 2.01 in.51 mm

Function

- Low Speed Alarm - Contact

Type

- Lead Wire

Power Supply*

- 24 VDC

Current*

- 0.7 A

Speed (r/min)*

- 3200

Max. Air Flow

- 212 CFM  6 m3/min  

Max. Static Pressure

- 0.549 inH2O  137 Pa  

Noise Level*

- 47 db (A)

Components

- MDS1751-24B (Fan Unit)
FG17D (Finger Guard)
M4 x 70 mm (2.76 in.) (Mounting Screws)

RoHS Compliant

- Yes

Safety Standards

- IEC UL CSA EN CE

CE Marking

- EMC Directives

California Proposition 65

- CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.

Insulation Resistance

- 10 MΩ or more when 500 VDC is applied between the windings and the frame under normal ambient temperature and humidity.

Dielectric Strength

- Sufficient to withstand 500V at 50Hz applied between the windings and the frame for 1 minute under normal ambient temperature and humidity.

Temperature Rise

- 9ºF (5ºC) or less measured by the thermometer method after the temperature of the case has stabilized after continuous operation under normal ambient temperature and humidity.

Insulation Class

- Class E (248ºF [120ºC]), Recognized as Class A (221ºF [105ºC]) by UL and CSA standards.

Overheat Protection

- Built-in Overheat Protection Circuit

Ambient Temperature Range

- 14ºF ~ 140ºF (-10ºC ~ 60ºC)

Ambient Humidity

- 85% or less (noncondensing)

Alarm Type

- Contact

Alarm Activation Speed

- 1800 ± 400 r/min

Output Mode

- Relay output

Output Condition

- Normal operation: Contact ON
Alarm output: Contact OFF

Maximum Rating

- Maximum applied voltage: 30 VDC max.
Maximum current: 30 mA max.

Delay Function

- Built-in starting delay time: 10 sec. max.
(The alarm function starts monitoring within 10 seconds after the power is turned on.)

Circuit Connection

-
Circuit Connection

 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved