Please contact technical support for the replacement option. This part number has been discontinued.

Return Policy

- This product cannot be cancelled or returned once the order has been processed.

Motor Type

- AZ Series with Absolute Sensor

Actuator Frame Size

- 28 mm

Drive Method

- Rolled Ball Screw

Type

- Rod Type with Guide

Guide

- Equipped

Cable Direction

- Down

Mount

- Not Equipped

Electromagnetic Brake

- Not Equipped

Adjusting Knob

- Not Equipped

Ball Screw Cover

- Not Equipped

Lead

- 1 mm

Stroke

- 30 mm

Max. Vertical Transportable Mass

- 4 kg

Max. Horizontal Transportable Mass

- 0.2 kg

Max. Speed

- 40 mm/s

Max. Thrust Force

- 40 N

Max. Holding Force

- 40 N

Repetitive Positioning Accuracy

- ±0.01 mm

Lost Motion

- 0.05 mm max.

Minimum Travel Amount

- 0.001 mm

RoHS Compliant

- These products do not contain substances that exceed the regulation values in the RoHS Directive.

California Proposition 65

- CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.

Insulation Resistance

- 100 MΩ or more when 500 VDC megger is applied between the motor windings and case.

Dielectric Strength

- Sufficient to withstand 0.5 kV at 50 Hz or 60 Hz applied between the motor windings and case for 1 minute.

Ambient Temperature Range

- 32ºF ~ 104ºF (0ºC ~ 40ºC) (nonfreezing)

Ambient Humidity

- 85% or less (noncondensing)


 


 

 

 

 

 


 


 

 


 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved