This product has been discontinued, please contact your local sales office for more information.

Specifications

Return Policy

- This product cannot be cancelled or returned once the order has been processed.

Motor Type

- Hollow Rotary Actuator

Type

- High-Rigidity

Frame Size (in. sq.)

- 3.35

Power Supply

- Single-Phase 100-115 VAC

Frequency

- 50 Hz 60 Hz

Current

- 3.3 A

Shaft

- Single

Permissible Torque (lb-in)

- 24

Maximum Holding Torque (lb-in)

- 15.9

Inertial Moment (oz-in2)

- 139

Permissible Speed (r/min)

- 200

Resolution

- 18000 P/R (Resolution Setting: 0.02º/pulse [1000] [X1]) 180000 P/R (Resolution Setting: 0.002º/pulse [1000] [X10]) 9000 P/R (Resolution Setting: 0.04º/pulse [500] [X1]) 90000 P/R (Resolution Setting: 0.004º/pulse [500] [X10])

Repetitive Positioning Accuracy (arc sec)

- ±15 (±0.004º)

Lost Motion (min)

- 2 (0.033º)

Angle Transfer Error (min)

- 4 (0.067º)

Permissible Thrust Load (lb)

- 112

Permissible Moment Load (lb-in)

- 88

Parallelism of Output Table (in.)

- 0.0012

Components

- ASD13B-A (Driver) DGM85R-ASAA (Actuator)

RoHS Compliant

- Yes

Safety Standards

- UL CSA (driver only) EN CE

CE Marking

- Low Voltage Directives EMC Directives

California Proposition 65

- CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.

Insulation Class

- [Motor] Class B (266ºF [130ºC]), Recognized as Class A (221ºF [105ºC]) by UL and CSA standards.

Insulation Resistance

- [Motor] 100 MΩ minimum when measured by a 500 VDC megger between the Frame - Motor and Sensor Windings. [Driver] 100 MΩ when measured by a 500 VDC megger between the Frame - Power Supply Terminal and I/O - Power Supply Terminal.

Dielectric Strength (Motor)

- Sufficient to withstand the following for 1 minute: Frame - Motor and Sensor Windings 1.0 kV 50 Hz or 60 Hz

Dielectric Strength (Driver)

- Sufficient to withstand the following for 1 minute:
  • Case - Power supply input terminal 1.5 kV 50 Hz or 60 Hz
  • Signal I/O terminal - Power supply input terminal 2.3 kV 50 Hz or 60 Hz

Ambient Temperature Range

- [Motor] 32ºF ~ 122ºF (0ºC ~ 50ºC) (nonfreezing), 32ºF ~ 104ºF (0ºC ~ 40ºC) when home-sensor set is attached. [Driver] 32ºF ~ 122ºF (0ºC ~ 50ºC) (nonfreezing).

Ambient Humidity

- 85% or less (noncondensing)

Degree of Protection

- [Driver] IP10 [Motor] IP40 (IP20 for motor connector)

List Price

-
$2,383.00

 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved