This product has been discontinued please contact your local sales office for more information.

Product Line Updates

Unit of Measure

Specifications

Return Policy

- This product cannot be cancelled or returned once the order has been processed.

Product Line

- VEXTA®

Motor Type

- Brushless DC Motor

Motor Frame Size

- 3.54 in. sq.

Output Power

- 90 W (1/8 HP)

Power Supply

- Single-Phase 200-230 VAC

Shaft/Gear Type

- Round Shaft (No Gearhead)

Variable Speed Range (r/min)

- 100 ~ 2000

Rated Torque (lb-in)

- 3.90

Permissible Load Inertia

- 32 oz-in2

Components

- AXUM590-A (Motor) AXUD90C (Control Unit)

RoHS Compliant

- No

Safety Standards

- UL CSA EN CE

California Proposition 65

- CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.

CE Marking

- Low Voltage Directives EMC Directives

Acceleration/Deceleration Time

- 0.5 ~ 10 sec. (at 2000 r/min with no load) set by a potentiometer.

Control System

- Speed potentiometer on front panel.

Insulation Class

- Class E (248ºF [120ºC])

Insulation Resistance

- [Motor] 100 MΩ or more when 500 VDC is applied between the windings and the frame. [Control Unit] 100 MΩ or more when 500 VDC is applied between the power supply input terminal and the ground terminal, and between the power supply input terminal and the I/O terminal.

Dielectric Strength

- [Motor] Sufficient to withstand 1500 VAC at 50 Hz applied between the windings and the frame. [Control Unit] Sufficient to withstand 1.8 kVAC at 50 Hz applied between the ground terminal and the power supply input terminal for 1 minute, and 3 kVAC at 50 Hz applied between the ground terminal and the I/O terminal for 1 minute.

Ambient Temperature Range

- [Motor] 32ºF ~ 122ºF (0ºC ~ 50ºC), nonfreezing [Control Unit] 32ºF ~ 104ºF (0ºC ~ 40ºC), nonfreezing

Ambient Humidity

- 85% maximum (noncondensing)

Operating Atmosphere

- No corrosive gases or dust

Degree of Protection

- [Motor] IP65 (except for mounting surface) [Control Unit] IP10

Features

Speed Control Method (Select one of the following)

- Panel mounted potentiometer

Number of Speed Settings

- 1

Instantaneous Stop

- Yes

Multi-Axes Control

- No

Alarm Output

- Yes

Position Control Mode

- No

Torque Limit Control

- No

Vertical Drive (Gravitational Operation)

- No

Max. Extension Length (m)

- 10.5

 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved