This product is no longer offered by Oriental Motor, please contact your local sales office.

Specifications

Return Policy

- This product cannot be cancelled or returned once the order has been processed.

Product Line

- Oriental Motor®

Motor Type

- AC Motor

Motor Frame Size

- 3.54 in. sq.

Output Power

- 40 W (1/19 HP)

Power Supply

- Single-Phase 220/230 VAC

Frequency (Hz)

- 60 50

Shaft/Gear Type

- Round Shaft (No Gearhead)

Permissible Torque (1200 r/min) (lb-in)

- 2 [60 Hz] 2.625 [50 Hz]

Variable Speed Range (r/min)

- 90 ~ 1400 [50 Hz] 90 ~ 1600 [60 Hz]

Permissible Load Inertia

- 4.10 oz-in2

Speed Control Method (Select one of the following)

- Panel mounted potentiometer

Number of Speed Settings

- 1

Instantaneous Stop

- No

Multi-Axes Control

- No

Alarm Output

- No

Position Control Mode

- No

Torque Limit Control

- No

Vertical Drive (Gravitational Operation)

- No

Max. Extension Length (m)

- 4.75

Components

- USM540-002W (Motor) USP540-2E (Control Unit)

RoHS Compliant

- No

Safety Standards

- UL CSA EN CE

CE Marking

- Low Voltage Directives

California Proposition 65

- CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.

Insulation Resistance

- [Motor] 100 MΩ or more when 500 VDC is applied between the windings and the frame after the rated motor operation under normal ambient temperature and humidity. [Control Unit] 100 MΩ or more when 500 VDC is applied between all the pins and the frame.

Dielectric Strength

- [Motor] Sufficient to withstand 1.5 kV at 50 Hz and 60 Hz applied between the windings and the frame after rated motor operation under normal ambient temperature and humidity for 1 minute. [Control Unit] Sufficient to withstand 3.0 kV at 50 Hz and 60 Hz applied between all the pins and the frame for 1 minute.

Insulation Class

- [Motor] Class B (266ºF [ 130ºC])

Ambient Temperature Range

- [Motor] 14ºF ~ 104ºF (-10ºC ~ 40ºC) (nonfreezing) [Control Unit] 32ºF ~ 104ºF (0ºC ~ 40ºC) (nonfreezing)

Ambient Humidity

- 85% maximum (noncondensing)

Degree of Protection

- [Motor] IP20 [Control Unit] IP10

 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved