This product has been discontinued please contact your local sales office for more information.

Specifications

Return Policy

- This product cannot be cancelled or returned once the order has been processed.

Product Line

- Oriental Motor®

Number of Control Axis

- Single Axis

Serial Communication

- RS-232C USB CANopen

Daisy Chain

- Yes

Encoder Feedback Connection

- Yes

Sequences

- 100 Max

Maximum Pulse Frequency

- 1.24 MHz

RoHS Compliant

- Yes

California Proposition 65

- CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.

Operation Mode

- Immediate Command / Stored Program

Controller Features

- User unit, teaching positions, linked motion, multi axis operation, external encoder input, protective functions

Power Input

- 24 VDC ±10% (0.26 A)

Ambient Temperature

- 0 ~ +50ºC (+32 ~ +122ºF) (non-freezing)

Ambient Humidity

- 20 ~ 85% (non-condensing)

Sequence Programs

Number of Sequences

- Max 100

Program Size

- 2 kB Maximum for total compiled sequences; 4 kB Maximum for 1 sequence (text+compiled data)

Programming Method

- Immediate Motion Creator for CM/SCX Series (supplied software) or general terminal software

Function Examples

- Subroutines, math/logical operators, user variables

Control

Control Modes

- Positioning operation (INDEX operation)
Return to mechanical home operation (HOME operation)
Continuous operation (SCAN operation)
1-pulse Operation (JOG operation)
Incremental/absolute

Starting Velocity

- 0 ~ 1.24 MHz (1 Hz increments)

Speed Range

- 1 Hz ~ 1.24 MHz (1 Hz increments)

Acceleration/Deceleration Time

- 0.001 ~ 500 sec (0.001 sec increments)

Postion Range

- -2,147,483,648 to +2,147,483,647 pulses maximum

Mode for Mechanical Home Seeking

- 3 sensor mode, 2 sensor mode, 1 sensor mode (+LS, -LS, Home, Sensor, Timing)

Serial Communication

USB

- USB2.0 compatible (virtual COM port) mini USB terminal 9600, 19200, 38400, 57600, 115200 bps (9600 is default)

RS-232C

- Start-stop synchronous method, NRZ (non-return zero), full-duplex 8 bits, 1 stop bit, no parity
9600, 19200, 38400, 57600, 115200 bps (9600 is default)
daisy-chain compatible (up to 36 axis)

CANopen

- CiA Draft Standard 301 Ver4.02 compliant
10 kbps, 20kbps, 50kbps, 125kbps, 250kbps, 500kbps, 800kbps, 1Mbps

Driver Interface

Pulse Output

- 1 pulse mode / 2 pulse mode
Line driver output (line receiver input/photo-coupler input compatible)

Driver Input

- 5 Signals Photo-coupler input
Input voltage 4.25 - 26.4 VCD Input resistance 3 kΩ
Built-in 5/24 VDC power supply
Sink logic/Source logic compatible

Driver Output

- 8 signals Photo-coupler open-collector outputs
30 VDC 20 mA or less
Built-in 5/24 VDC power supply
Sink logic/Source logic compatible

Encoder Inputs (A, B, Z)

- A-phase, B-phase, Index max. frequency 1 MHz

I/O

Input

- 9 signals (configurable) photo-coupler inputs
input voltage 4.25-26.4 VDC input resistance 5.4 kΩ

Output

- 4 signals (configurable) photo-coupler open-collector outputs
30 VDC 20 mA or less

 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved