This item has been discontinued. Please contact our technical support team for a replacement.
Accessories
Accessories
Return Policy |
- This product cannot be cancelled or returned once the order has been processed. |
Outer Diameter (in) |
- 0.98 |
Length (in) |
- 1.26 |
Shaft Hole Diameter 1 (in) |
- 0.24 |
Shaft Hole Diameter 2 (in) |
- 0.39 |
Nominal Torque (lb-in) |
- 35 |
Moment of Inertia (oz-in2) |
- 0.16 |
Permissible End Play (in) |
- 0.01 |
RoHS Compliant |
- Yes |
California Proposition 65 |
-
⚠ CA WARNING Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov See "?" or copy/paste www.P65Warnings.ca.gov in your browser. |