This product is no longer offered by Oriental Motor, please contact your local sales office.

Lead Time

- This product has been discontinued. Please contact your local sales office for replacement.

Return Policy

- This product cannot be cancelled or returned once the order has been processed.

Outer Diameter (in)

- 1.57

Length (in)

- 2.2

Shaft Hole Diameter 1 (in)

- 0.50

Shaft Hole Diameter 2 (in)

- 0.375

Nominal Torque (lb-in)

- 44

Moment of Inertia (oz-in2)

- 2.2

Permissible End Play (in)

- ± 0.019

RoHS Compliant

- No

California Proposition 65

- CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.

 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved