This product is no longer offered by Oriental Motor, please contact your local sales office.
Lead Time |
- This product has been discontinued. Please contact your local sales office for replacement. |
Return Policy |
- This product cannot be cancelled or returned once the order has been processed. |
Outer Diameter (in) |
- 1.26 |
Length (in) |
- 1.61 |
Shaft Hole Diameter 1 (in) |
- 0.25 |
Shaft Hole Diameter 2 (in) |
- 0.3125 |
Nominal Torque (lb-in) |
- 17.5 |
Moment of Inertia (oz-in2) |
- 0.66 |
Permissible End Play (in) |
- ± 0.019 |
RoHS Compliant |
- No |
California Proposition 65 |
-
⚠ CA WARNING Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov See "?" or copy/paste www.P65Warnings.ca.gov in your browser. |