This product has been discontinued, please contact your local sales office for more information.
Unit of Measure

Lead Time

Return Policy

- This product cannot be cancelled or returned once the order has been processed.

Specifications

Motor Type

- Motorized Cylinder

Actuator Frame Size

- 2.13 in. x 1.5 in.  54 mm x 38 mm  

Power Supply

- 24 VDC

Current

- 1.7 A

Guide

- Built-in

Electromagnetic Brake

- Not Equipped

Lead

- 0.4724 in.12 mm

Stroke

- 1.97 in.50 mm

Drive Method

- Ball Screw

Max. Speed

- 23.62 in/s600 mm/s

Thrust

- 16 lb70 N

Push Force

- 22 lb (Max. speed of 0.98 in/s)  100 N (Max. speed of 25 mm/s)  

Max. Horizontal Transportable Mass

- ~33 (When an external guide is used.)  ~15 kg (When an external guide is used.)  

Resolution

- 0.0004 in.0.01 mm

Repetitive Positioning Accuracy

- ±0.0008 in.±0.02 mm

Maximum Load Moment

- MP: 66 lb-in
MY: 66 lb-in
MR: 23 lb-in  
MP: 7.5 N·m
MY: 7.5 N·m
MR: 2.6 N·m  

Controller Included

- Yes

Components

- EZAM4D005K [Actuator] ESMC-K2 [Controller]

RoHS Compliant

- Yes

Safety Standards

- CE

California Proposition 65

- CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.

Insulation Resistance (Actuator)

- 100 MΩ or more when 500 VDC megger is applied between the Motor case - Motor/Sensor windings.

Insulation Resistance (Controller)

- 100 MΩ or more when 500 VDC megger is applied between the following:
FG - Main power supply terminal
FG - I/O connector

Dielectric Strength (Actuator)

- Sufficient to withstand the following for 1 minute:
Motor case - Motor/Sensor windings 0.5 kVAC 50 Hz

Dielectric Strength (Controller)

- Sufficient to withstand the following for 1 minute:
FG - Main power supply terminal 0.5 kVAC 50 Hz
FG - I/O connector 0.5 kVAC 50 Hz

Ambient Temperature Range

- 32ºF ~ 104ºF (0ºC ~ 40ºC) (nonfreezing)

Ambient Humidity

- 85% or less (noncondensing)

CE Marking

- EMC Directives

List Price

-
$1,627.00

 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved