This product has been discontinued, please contact your local sales office for more information.

Product Line Update

Unit of Measure

Return Policy

- This product cannot be cancelled or returned once the order has been processed.

Motor Type

- 5-Phase

Actuator Frame Size

- 1.1 in.28 mm

Drive Method

- Rolled Ball Screw

Repetitive Positioning Accuracy

- ±0.00039 in.±0.01 mm

Maximum Load Moment

- MP: 18.4 oz-in
MY: 9.91 oz-in
MR: 42.48 oz-in  
MP: 0.13 N·m
MY: 0.07 N·m
MR: 0.3 N·m  

Lost Motion

- 0.00197 in.  0.05 mm  

Power Supply

- 24 VDC

Current

- 0.7 A

Type

- Standard

Guide

- Equipped

Electromagnetic Brake

- Not Equipped

Adjusting Knob

- Equipped

Lead

- 0.04 in.1 mm

Stroke

- 1.18 in.30 mm

Actuator Connection Type

- Lead Wire

Lead Wires

- 5

Max. Vertical Transportable Mass

- 3.30 lb1.5 kg

Max. Horizontal Transportable Mass

- 2.20 lb1 kg

Max. Speed

- 1.57 in/s40 mm/s

Max. Thrust Force

- 6.70 lb30 N

Max. Holding Force

- 6.70 lb30 N

Resolution

- 0.000079 in.  0.002 mm  

Components

- DRLM28G-03A1PN-K [Actuator]
LRD507-K [Driver]

RoHS Compliant

- These products do not contain substances that exceed the regulation values in the RoHS Directive.

Safety Standards

- CE

California Proposition 65

- CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.

Insulation Resistance

- [Actuator] 100 MΩ or more when 500 VDC megger is applied between the motor windings and case.
[Driver] The measured value is 100 MΩ or more when a 500 VDC megger is applied between the FG Terminal - Power Input Terminal.

Dielectric Strength

- [Actuator] Sufficient to withstand 0.5 kV at 50 Hz or 60 Hz applied between the motor windings and case for 1 minute.

Ambient Temperature Range

- 32ºF ~ 104ºF (0ºC ~ 40ºC) (nonfreezing)

Ambient Humidity

- 85% or less (noncondensing)


 

 


 


 


 


 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved