This product has been discontinued, please contact your local sales office for more information.
Product Line Update
Unit of Measure
Return Policy |
- This product cannot be cancelled or returned once the order has been processed. |
Motor Type |
- 5-Phase |
Actuator Frame Size |
- 1.1 in.28 mm |
Drive Method |
- Rolled Ball Screw |
Repetitive Positioning Accuracy |
- ±0.00039 in.±0.01 mm |
Lost Motion |
- 0.00197 in. 0.05 mm |
Power Supply |
- 24 VDC |
Current |
- 0.7 A |
Type |
- Standard |
Guide |
- Not Equipped |
Electromagnetic Brake |
- Not Equipped |
Adjusting Knob |
- Not Equipped |
Lead |
- 0.04 in.1 mm |
Stroke |
- 1.18 in.30 mm |
Actuator Connection Type |
- Lead Wire |
Lead Wires |
- 5 |
Max. Vertical Transportable Mass |
- 6.60 lb3 kg |
Max. Speed |
- 1.57 in/s40 mm/s |
Max. Thrust Force |
- 6.70 lb30 N |
Max. Holding Force |
- 6.70 lb30 N |
Resolution |
- 0.000079 in. 0.002 mm |
Components |
-
DRLM28-03A1P-K [Actuator] LRD507-K [Driver] |
RoHS Compliant |
- These products do not contain substances that exceed the regulation values in the RoHS Directive. |
Safety Standards |
- CE |
California Proposition 65 |
-
⚠ CA WARNING Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov See "?" or copy/paste www.P65Warnings.ca.gov in your browser. |
Insulation Resistance |
-
[Actuator] 100 MΩ or more when 500 VDC megger is applied between the motor windings and case. [Driver] The measured value is 100 MΩ or more when a 500 VDC megger is applied between the FG Terminal - Power Input Terminal. |
Dielectric Strength |
- [Actuator] Sufficient to withstand 0.5 kV at 50 Hz or 60 Hz applied between the motor windings and case for 1 minute. |
Ambient Temperature Range |
- 32ºF ~ 104ºF (0ºC ~ 40ºC) (nonfreezing) |
Ambient Humidity |
- 85% or less (noncondensing) |
|
|
|
|
|
|
|
|




