This product is no longer offered by Oriental Motor, please contact your local sales office.

Specifications

Return Policy

- This product cannot be cancelled or returned once the order has been processed.

Product Line

- Oriental Motor®

Motor Type

- Watertight Induction

Motor Frame Size

- 3.15 in. sq.

Output Power

- 25 W (1/30 HP)

Voltage (VAC)

- Single-Phase 110/115 VAC

Frequency (Hz)

- 60

Gear Ratio (X:1)

- 15 :1

Rated Torque (lb-in)

- 18.5

Rated Speed (rpm)

- 120

Permissible Load Inertia

- 380 oz-in2

RoHS Compliant

- No

Safety Standards

- UL CSA EN CE

CE Marking

- Low Voltage Directives

California Proposition 65

- CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.

Insulation Resistance

- 100 MΩ or more when 500 VDC megger is applied between the windings and the frame after rated motor operation under normal ambient temperature and humidity.

Dielectric Strength

- Sufficient to withstand 1.5 kV at 50 Hz and 60 Hz applied between the windings and the frame for 1 minute after rated motor operation under normal ambient temperature and humidity.

Temperature Rise

- 144ºF (80ºC) or less measured by the resistance change method after rated motor operation under normal ambient temperature and humidity.

Insulation Class

- Class B (266ºF [130ºC])

Overheat Protection

- Built-in thermal protector (Automatic return type). Operating temperature, open: 266ºF ± 9ºF (130ºC ± 5ºC) close: 179.6ºF ± 27ºF (82ºC ± 15ºC)

Ambient Temperature Range

- 14ºF ~ 104ºF (-10ºC ~ 40ºC) (nonfreezing)

Degree of Protection

- IP67

 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved