Please contact your local sales office for proper sizing or more information.
Accessories
Accessories
Flexible Couplings
Unit of Measure
| Available to Ship1 | - {Contact your local sales office for more information.} |
Outer Diameter |
- 1.57 in40 mm |
Length |
- 2.52 in64 mm |
Normal Torque |
- 220 lb-in25 N·m |
Shaft Hole Diameter d1 |
- 0.55 in14 mm |
Shaft Hole Diameter d2 |
- 0.63 in16 mm |
Inertia |
- 1.97 oz-in20.36x10-4 kg·m² |
Permissible End Play |
- 0.05 in1.20 mm |
RoHS Compliant |
- Yes |
California Proposition 65 |
-
⚠ CA WARNING Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov See "?" or copy/paste www.P65Warnings.ca.gov in your browser. |
|
|
- 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.
