This product has been discontinued, please contact your local sales office for more information.
Return Policy |
- This product cannot be cancelled or returned once the order has been processed. |
Drive Method |
- Ball Screw |
Actuator Frame Size |
- 54 mm (W) x 50 mm (H) |
Power Supply |
- Single-Phase 100-120 VAC |
Frequency |
- 50 Hz60 Hz |
Driver Type |
- Pulse Input Type |
Motor Location |
- Straight Type |
Traveling Parallelism |
- 0.03 mm |
Dynamic Permissible Moment |
-
MP: 4.2 N·m MY: 4.2 N·m MR: 10.5 N·m |
Static Permissible Moment |
-
MP: 26.4 N·m MY: 26.4 N·m MR: 52 N·m |
Lead |
- 12 mm |
Max. Speed |
- 800 mm/s |
Max. Horizontal Transportable Mass |
- 7.5 kg |
Thrust |
- 43 N |
Push Force |
- 100 N |
Repetitive Positioning Accuracy |
- ±0.02 mm |
Minimum Travel Amount |
- 0.01 mm |
Stroke |
- 50 mm |
Electromagnetic Brake |
- Not Equipped |
RoHS Compliant |
- This product does not contain substances that exceed the regulation values in the RoHS Directive |
Safety Standards |
- Motor meets UL and CE standards, however, the actuator components do not. |
California Proposition 65 |
-
⚠ CA WARNING Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov See "?" or copy/paste www.P65Warnings.ca.gov in your browser. |
Components |
-
EZSM3D005AZAC [Actuator] AZD-A [Driver] |
|
|
|
|
|
|






