This item has been discontinued. Please contact our technical support team for a replacement.
Unit of Measure
Return Policy |
- This product cannot be cancelled or returned once the order has been processed. |
Frame Size |
- 3.35 in85 mm |
Output Table Supporting Bearing |
- Cross-Roller Bearing |
Permissible Torque |
- 24 lb-in2.80 N·m |
Inertia |
- 22092x10-7 kg·m²121 oz-in² |
Permissible Speed (r/min) |
- 200 |
Gear Ratio (X:1) |
- 18 :1 |
Max. Holding Torque |
- 15.90 lb-in1.8 N·m |
Resolution (Resolution Setting: 1000 P/R) |
- 18000 P/R (0.02º) |
Power Supply |
- Single-Phase 200-230 VAC |
Frequency |
- 50/60 Hz |
Input Current |
- 1.90 A |
Shaft |
- Single |
Electromagnetic Brake |
- Not Equipped |
Control Power Supply |
- 24 VDC ±5% 0.5 A |
Repetitive Positioning Accuracy (arc sec) |
- ±15 arc sec (±0.004º) |
Lost Motion |
- 2 arc minute (0.033°) |
Angular Transmission Accuracy |
- 4 arc minute (0.067º) |
Permissible Thrust Load |
- 500 N112 lb |
Permissible Moment Load |
- 10 N·m88 lb-in |
Runout of Output Table Surface |
- 0.015 mm0.0006 in. |
Runout of Output Table Inner (Outer) Diameter |
- 0.015 mm0.0006 in. |
Parallelism of Output Table |
- 0.03 mm0.0012 in. |
Degree of Protection |
- [Actuator] IP40 (IP20 for motor connector) [Driver] IP20 |
Insulation Class |
- 130 (B) |
Insulation Resistance (Actuator) |
- 100 MΩ minimum when measured by a 500 VDC megger between the Case - Motor and Sensor Windings |
Dielectric Strength (Actuator) |
- No abnormality is found with the following application for 1 minute: Case - Motor and Sensor Windings 1.5kV, 50 Hz or 60 Hz |
Ambient Temperature (Actuator) |
-
0 ~ +50ºC (+32 ~ 122ºF)(non-freezing) 0 ~ +40ºC (+32 ~ 104ºF)(non-freezing) when home-sensor set (accessory is attached) |
Ambient Temperature (Driver) |
- 0 ~ +50ºC (+32 ~ +122ºF) (non-freezing) |
Ambient Humidity |
- 85% max. (Non-condensing) |
Operating Atmosphere |
- Use in an area without corrosive gases and dust. The product should not be exposed to water, oil or other liquids. |
Safety Standards |
- CE |
RoHS Compliant |
- Yes |
California Proposition 65 |
-
⚠ CA WARNING Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov See "?" or copy/paste www.P65Warnings.ca.gov in your browser. |
Components |
- ARD-C (Driver) DGM85R-ARAC (Actuator) |
|
|
|
|
|
|







