This item has been discontinued. Please contact our technical support team for a replacement.
Built-in Controller Type
Unit of Measure
- Specifications
- Driver Specifications
- RS-485 Communication
- Lead Time
- Dimensions
- Performance
- Connection
- System
Drive Method |
- Ball Screw |
Actuator Frame Size |
- 2.3 in. (W) x 2.36 in. (H) 58.4 mm (W) x 60 mm (H) |
Power Supply |
- Single-Phase 200-240 VAC |
Frequency |
- 50 Hz60 Hz |
Electromagnetic Brake |
- Not Equipped |
Motor Location |
- Straight Type |
Table Orientation |
- X-axis Table |
Traveling Parallelism |
- 0 in.0.03 mm |
Dynamic Permissible Moment |
-
MP: 144.3 lb-in MY: 42.5 lb-in MR: 132.8 lb-in MP: 16.3 N·m MY: 4.8 N·m MR: 15 N·m |
Static Permissible Moment |
-
MP: 516 lb-in MY: 141.6 lb-in MR: 471.7 lb-in MP: 58.3 N·m MY: 16 N·m MR: 53.3 N·m |
Lead |
- 0.47 in.12 mm |
Max. Speed |
- 31.5 in/s800 mm/s |
Max. Horizontal Transportable Mass |
- 33.07 lb15 kg |
Thrust |
- 15.74 lb70 N |
Push Force |
- 22.48 lb100 N |
Resolution |
- 100 ~ 10000 P/R |
Repetitive Positioning Accuracy |
- 0 in.0.02 mm |
Stroke |
- 15.75 in.400 mm |
RoHS Compliant |
- Yes |
California Proposition 65 |
-
⚠ CA WARNING Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov See "?" or copy/paste www.P65Warnings.ca.gov in your browser. |
Components |
-
EASM4XD040ARAC [Actuator] ARD-CD [Driver] |
Number of Positioning Data Sets |
- 64 Points |
Positioning Operation |
- Independent, Linked, Linked 2, Sequential, Direct, Pushing |
Protocol |
- Modbus Protocol (Modbus RTU mode) |
Electrical Characteristics |
- In compliance with EIA-485. Use twisted-pair cables (TIA/EIA-568B CAT5e or greater recommended). The max. total extension length is 50 m. |
Transmission/Reception Mode |
- Half-duplex |
Baud Rate |
- 9600 bps/19200 bps/57600 bps/115200 bps |
Physical Layer |
- Start-stop synchronization (data: 8-bits, stop bit: 1-bit or 2-bits, parity: none, even or odd) |
Connection Type |
- Up to 31 units can be connected to a single programmable controller (master unit). |
Return Policy |
- This product cannot be cancelled or returned once the order has been processed. |
|
|
|
|
|
|






