This item has been discontinued. Please contact our technical support team for a replacement.
Built-in Controller Type
Unit of Measure
- Specifications
- Driver Specifications
- RS-485 Communication
- Lead Time
- Dimensions
- Performance
- Connection
- System
Motor Type |
- Motorized Cylinder |
Actuator Frame Size |
- 1.65 in. (W) x 1.65 in. (H) 42 mm (W) x 42 mm (H) |
Power Supply |
- 24/48 VDC |
Guide |
- Not Equipped |
Electromagnetic Brake |
- Equipped |
Motor Location |
- Straight Type |
Lead |
- 0.47 in.12 mm |
Stroke |
- 3.94 in.100 mm |
Drive Method |
- Ball Screw |
Max. Speed |
- 23.62 in/s600 mm/s |
Thrust |
- ~15.74 lb ~70 N |
Push Force |
- 22.48 lb 100 N |
Max. Horizontal Transportable Mass |
- ~33.07 lb ~15 kg |
Max. Vertical Transportable Mass |
- ~15.43 lb ~7 kg |
Resolution |
- 100 ~ 10000 P/R |
Repetitive Positioning Accuracy |
- ±0.0008 in.±0.02 mm |
Components |
-
EACM4D10ARMK [Actuator] ARD-KD [Driver] |
RoHS Compliant |
- Yes |
California Proposition 65 |
-
⚠ CA WARNING Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov See "?" or copy/paste www.P65Warnings.ca.gov in your browser. |
Number of Positioning Data Sets |
- 64 Points |
Positioning Operation |
- Independent, Linked, Linked 2, Sequential, Direct, Pushing |
Protocol |
- Modbus Protocol (Modbus RTU mode) |
Electrical Characteristics |
- In compliance with EIA-485. Use twisted-pair cables (TIA/EIA-568B CAT5e or greater recommended). The max. total extension length is 50 m. |
Transmission/Reception Mode |
- Half-duplex |
Baud Rate |
- 9600 bps/19200 bps/57600 bps/115200 bps |
Physical Layer |
- Start-stop synchronization (data: 8-bits, stop bit: 1-bit or 2-bits, parity: none, even or odd) |
Connection Type |
- Up to 31 units can be connected to a single programmable controller (master unit). |
Return Policy |
- This product cannot be cancelled or returned once the order has been processed. |
|
|
|
|
|
|
|
|





