• Rotary Encoder

    The Rotary Encoder is a small, thin, and lightweight standalone magnetic incremental encoder that can be installed in tight spaces.

    • Outer diameter ϕ30 mm
    • Incremental type
    • Hollow shaft or round shaft type
    • 100~4000 P/R
    • Voltage, line driver, or open collector output

  • Rotary Encoder

    The Rotary Encoder is a small, thin, and lightweight standalone magnetic incremental encoder that can be installed in tight spaces.

    • Outer diameter ϕ40 mm
    • Incremental type
    • Hollow shaft or round shaft type
    • 100~4000 P/R
    • Voltage, line driver, or open collector output
    • IP20 or IP65 type


 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved