-
Mechanical Absolute Encoder Servo Motor Drivers
mechanical-absolute-encoder-servo-motor-driver
-
AZX Series EtherNet/IP™ Compatible Drivers (AC Input)
AZX Series servo motors are equipped with a battery-free absolute sensor. They are suitable for positioning applications with a large amount of travel, since they achieve high torque in the high speed range. This driver is EtherNet/IP-compatible. The host control device and driver can be connected with one EtherNet/IP communication cable, reducing wiring.
- Built-in Protective Functions
- Monitoring Functions
- Single-Phase/Three-Phase 200-240 VAC
- For use with AC Input AZX Series Motors

EtherNet/IP™ is a trademark of ODVA. -
AZX Series EtherCAT Compatible Drivers (AC Input)
AZX Series servo motors are equipped with a battery-free absolute sensor. They are suitable for positioning applications with a large amount of travel, since they achieve high torque in the high speed range. This driver is EtherCAT-compatible. The host control device and driver can be connected with one EtherCAT communication cable, reducing wiring.
- Built-in Protective Functions
- Monitoring Functions
- Single-Phase/Three-Phase 200-240 VAC
- For use with AC Input AZX Series Motors

-
AZX Series PROFINET Compatible Drivers (AC Input)
AZX Series servo motors are equipped with a battery-free absolute sensor. They are suitable for positioning applications with a large amount of travel, since they achieve high torque in the high speed range. This driver is PROFINET-compatible. The host control device and driver can be connected with one PROFINET communication cable, reducing wiring.
- Built-in Protective Functions
- Monitoring Functions
- Single-Phase/Three-Phase 200-240 VAC
- For use with AC Input AZX Series Motors