• Cooling Fan

    The MDA Series axial fans feature a built-in alarm circuit that the host controller can recognize if the fan speed drops. This is important for noticing quick drops in the cooling capacity of the fan caused by a service life of the fan or by the ingress of a foreign objects.

    • High-Performance, Alarm-Type
    • DC Input
    • Frame size 2.44 in (62 mm)
    • Maximum airflow 17.7 CFM (0.5 m3/min)

  • Cooling Fan

    The MDA Series axial fans feature a built-in alarm circuit that the host controller can recognize if the fan speed drops. This is important for noticing quick drops in the cooling capacity of the fan caused by a service life of the fan or by the ingress of a foreign objects.

    • High-Performance, Alarm-Type
    • DC Input
    • Frame size 3.15 in (80 mm)
    • Maximum airflow 35.3 CFM (1.0 m3/min)

  • Cooling Fan

    The MDA Series axial fans feature a built-in alarm circuit that the host controller can recognize if the fan speed drops. This is important for noticing quick drops in the cooling capacity of the fan caused by a service life of the fan or by the ingress of a foreign objects.

    • High-Performance, Alarm-Type
    • DC Input
    • Frame size 3.62 in (92 mm)
    • Maximum airflow 45.9 CFM (1.3 m3/min)

  • Cooling Fan

    The MDA Series axial fans feature a built-in alarm circuit that the host controller can recognize if the fan speed drops. This is important for noticing quick drops in the cooling capacity of the fan caused by a service life of the fan or by the ingress of a foreign objects.

    • High-Performance, Alarm-Type
    • DC Input
    • Frame sizes 4.69 in / 4.72 in (119 mm / 120 mm)
    • Maximum airflow 137 CFM (3.88 m3/min)

  • Cooling Fan

    The MDA Series axial fans feature a built-in alarm circuit that the host controller can recognize if the fan speed drops. This is important for noticing quick drops in the cooling capacity of the fan caused by a service life of the fan or by the ingress of a foreign objects.

    • High-Performance, Alarm-Type
    • DC Input
    • Frame size 5.51 in (140 mm)
    • Maximum airflow 205 CFM (5.8 m3/min)

  • Cooling Fan

    The MDA Series axial fans feature a built-in alarm circuit that the host controller can recognize if the fan speed drops. This is important for noticing quick drops in the cooling capacity of the fan caused by a service life of the fan or by the ingress of a foreign objects.

    • High-Performance, Alarm-Type
    • DC Input
    • Frame size 6.77 in (172 mm)
    • Maximum airflow 212 CFM (6 m3/min)


 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved