• Centrifugal Blower

    Centrifugal fans / centrifugal blowers move air by means of the centrifugal force generated by rotating a cylindrical runner on which blades have been arranged. Centrifugal blowers have a small outlet, which concentrates air in a single direction, and are therefore suitable for local cooling. They also create large static pressure, making them optimal for cooling equipment through which air cannot flow easily and for airflow through ducts.

    • Impeller Diameter 3.94 in. (100 mm)
    • Max. Air Flow 88.29 CFM (2.5 m3/min)

  • Centrifugal Blower

    Centrifugal fans / centrifugal blowers move air by means of the centrifugal force generated by rotating a cylindrical runner on which blades have been arranged. Centrifugal blowers have a small outlet, which concentrates air in a single direction, and are therefore suitable for local cooling. They also create large static pressure, making them optimal for cooling equipment through which air cannot flow easily and for airflow through ducts.

    • Impeller Diameter 4.72 in. (120 mm)
    • Max. Air Flow 184 CFM (5.2 m3/min)

  • Centrifugal Blower

    Centrifugal fans / centrifugal blowers move air by means of the centrifugal force generated by rotating a cylindrical runner on which blades have been arranged. Centrifugal blowers have a small outlet, which concentrates air in a single direction, and are therefore suitable for local cooling. They also create large static pressure, making them optimal for cooling equipment through which air cannot flow easily and for airflow through ducts.


 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved