• Servo Motors

    The NX Series tuning free servo motors offer high performance and high accuracy control. Planetary geared and electromechanical brake options are also available and come pre-assembled. Each package features a high performance servo system with 4 control modes and is capable of high accuracy control. Smooth operation can be achieved in high inertia loads or belt drive applications without manual tuning.

    • 50 W (1/15 HP)
    • Max Speed: 5,500 r/min
    • Round Shaft Type
    • Rated Torque: 22 oz-in (0.159 N·m)
    • Max Instantenous Torque: 67 oz-in (0.478 N·m)
    • Geared Type
    • Rated Torque: 6.3 ~ 28 lb-in (0.76 ~ 3.22 N·m)
    • Max Instantenous Torque: 19 ~ 85 lb-in (2.15 ~ 9.66 N·m)

  • Servo Motors

    The NX Series tuning free servo motors offer high performance and high accuracy control. Planetary geared and electromechanical brake options are also available and come pre-assembled. Each package features a high performance servo system with 4 control modes and is capable of high accuracy control. Smooth operation can be achieved in high inertia loads or belt drive applications without manual tuning.

    • 100 W (1/8 HP)
    • Max Speed: 5,500 r/min
    • Round Shaft Type
    • Rated Torque: 45 oz-in (0.318 N·m)
    • Max Instantenous Torque: 67 oz-in (0.478 N·m)
    • Geared Type
    • Rated Torque: 12.6 ~ 56 lb-in (1.43 ~ 6.44 N·m)
    • Max Instantenous Torque: 37 ~ 170 lb-in (4.29 ~ 19.3 N·m)

  • Servo Motors

    The NX Series tuning free servo motors offer high performance and high accuracy control. Planetary geared and electromechanical brake options are also available and come pre-assembled. Each package features a high performance servo system with 4 control modes and is capable of high accuracy control. Smooth operation can be achieved in high inertia loads or belt drive applications without manual tuning.

    • 200 W (1/4 HP)
    • Max Speed: 5,500 r/min
    • Round Shaft Type
    • Rated Torque: 90 oz-in (0.637 N·m)
    • Max Instantenous Torque: 270 oz-in (1.91 N·m)
    • Geared Type
    • Rated Torque: 25 ~ 114 lb-in (2.87 ~ 12.9 N·m)
    • Max Instantenous Torque: 76 ~ 340 lb-in (8.6 ~ 38.7 N·m)

  • Servo Motors

    The NX Series tuning free servo motors offer high performance and high accuracy control. Planetary geared and electromechanical brake options are also available and come pre-assembled. Each package features a high performance servo system with 4 control modes and is capable of high accuracy control. Smooth operation can be achieved in high inertia loads or belt drive applications without manual tuning.

    • 400 W (1/2 HP)
    • Max Speed: 5,500 r/min
    • Round Shaft Type
    • Rated Torque: 180 oz-in (1.27 N·m)
    • Max Instantenous Torque: 540 oz-in (3.82 N·m)
    • Geared Type
    • Rated Torque: 50 ~ 220 lb-in (5.72 ~ 25.7 N·m)
    • Max Instantenous Torque: 151 ~ 680 lb-in (17.1 ~ 77.2 N·m)

  • Image

    The NX Series tuning free servo motors offer high performance and high accuracy control. Planetary geared and electromechanical brake options are also available and come pre-assembled. Each package features a high performance servo system with 4 control modes and is capable of high accuracy control. Smooth operation can be achieved in high inertia loads or belt drive applications without manual tuning.

    • 750 W (1 HP)
    • Max Speed: 5,500 r/min
    • Round Shaft Type
    • Rated Torque: 330 oz-in (2.39 N·m)
    • Max Instantenous Torque: 1,010 oz-in (7.16 N·m)
    • Geared Type
    • Rated Torque: 84 ~ 420 lb-in (9.56 ~ 47.8 N·m)
    • Max Instantenous Torque: 250 ~ 1260 lb-in (28.7 ~ 143 N·m)


 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved