• Speed Control Stepper Motor

    The CVK Series SC speed control system offers a simple configuration consisting of a stepper motor, driver and programmable controller. The operating speed, acceleration and deceleration time, running current can be set via the driver switches, and simply turning the FWD (RVS) input to ON or OFF allows for easy control.

    • 1.10 in. (28 mm) NEMA 11 stepper motor
    • No pulse generator needed
    • 2 speed settings are possible
    • Compact and high torque stepper motor
    • Improved stop position repeatability
    • Maintains torque even when stopped
    • Continuous duty is possible

  • Speed Control Stepper Motor

    The CVK Series SC speed control system offers a simple configuration consisting of a stepper motor, driver and programmable controller. The operating speed, acceleration and deceleration time, running current can be set via the driver switches, and simply turning the FWD (RVS) input to ON or OFF allows for easy control.

    • 1.65 in. (42 mm) NEMA 17 stepper motor
    • No pulse generator needed
    • 2 speed settings are possible
    • Compact and high torque stepper motor
    • Improved stop position repeatability
    • Maintains torque even when stopped
    • Continuous duty is possible

  • Speed Control Stepper Motor

    The CVK Series SC speed control system offers a simple configuration consisting of a stepper motor, driver and programmable controller. The operating speed, acceleration and deceleration time, running current can be set via the driver switches, and simply turning the FWD (RVS) input to ON or OFF allows for easy control.

    • 2.36 in. (60 mm) NEMA 24 stepper motor
    • No pulse generator needed
    • 2 speed settings are possible
    • Compact and high torque stepper motor
    • Improved stop position repeatability
    • Maintains torque even when stopped
    • Continuous duty is possible

  • Speed Control Stepper Motor

    CVK Series Speed Control Stepper Motors and Drivers


 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved